??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203358 - UCS SW 87-F 7035
Bill of material
PHOENIX CONTACT 2203358
MANUID
Product number of the Manufacturer
2203358
DESCSHORT
Short Description
Side panel
DESCLONG
Long Description
Universal housings, Flat design, width: 58 mm
MANUTYPEDESC
Manufacturer Type Description
UCS SW 87-F 7035
PREVIEW
Preview
INTNO
International product number
4055626427744
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAG975
degree of protection
IP40
BAF016
width
58 mm
BAA020
height
39.500 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.005 kg
BAB577
depth
2 mm
BAB664
material
PC
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626427744
AAW338
Manufacturer product designation
Side panel
AAU734
Manufacturer product description
Side panel for use with housing half shells 125 x 87 mm in size; panel thickness: 2 mm; total height of housing: 47 mm; material: polycarbonate; color: light gray similar to RAL 7035
AAO057
Product type
UCS SW 87-F 7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink