??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203360 - UCS SW 87-F AL
Bill of material
PHOENIX CONTACT 2203360
MANUID
Product number of the Manufacturer
2203360
DESCSHORT
Short Description
Side panel
DESCLONG
Long Description
Universal housings, Flat design, width: 58 mm
MANUTYPEDESC
Manufacturer Type Description
UCS SW 87-F AL
PREVIEW
Preview
INTNO
International product number
4055626459448
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
30
BAG975
degree of protection
IP40
BAF016
width
58 mm
BAA020
height
39.500 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
AAF040
net weight
0.012 kg
BAB577
depth
2 mm
BAB664
material
aluminum
AAB708
Housing for side-by-side mounting
No
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626459448
AAW338
Manufacturer product designation
Side panel
AAU734
Manufacturer product description
Side panel for use with housing half shells 125 x 87 mm in size; panel thickness: 2 mm; total height of housing: 47 mm; material: aluminum
AAO057
Product type
UCS SW 87-F AL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
76169990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink