??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203401 - UCS GD 9005
Bill of material
PHOENIX CONTACT 2203401
MANUID
Product number of the Manufacturer
2203401
DESCSHORT
Short Description
Mounting set
DESCLONG
Long Description
Universal housings, including screws for PCB mounting, width: 21.8 mm
MANUTYPEDESC
Manufacturer Type Description
UCS GD 9005
PREVIEW
Preview
INTNO
International product number
4055626461694
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
21.800 mm
BAA020
height
21.800 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Black
AAF040
net weight
0.009 kg
BAB577
depth
10 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626461694
AAW338
Manufacturer product designation
Mounting set
AAU734
Manufacturer product description
Adhesive screw boss, for securing the printed-circuit board, material: polyamide; content 4 pieces with screws 2.5 x 8
AAO057
Product type
UCS GD 9005
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink