??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203571 - KP HCS T-MAX K45 C4 P16
Bill of material
PHOENIX CONTACT 2203571
MANUID
Product number of the Manufacturer
2203571
DESCSHORT
Short Description
Membrane keypad
DESCLONG
Long Description
Handheld housing
MANUTYPEDESC
Manufacturer Type Description
KP HCS T-MAX K45 C4 P16
PREVIEW
Preview
INTNO
International product number
4055626528670
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
70 °C
AAF040
net weight
0.022 kg
BAB664
material
Polyester
AAB708
Housing for side-by-side mounting
No
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626528670
AAW338
Manufacturer product designation
Membrane keypad
AAU734
Manufacturer product description
Membrane keypad, self-adhesive, silver conduction technology, 45 keys, embossed, 4 colors, connecting cable: 77 mm, with crimp female connector, pitch: 2.54 mm, operating temperature: -20°C ... 70°C
AAU731
Manufacturer product family
HCS
AAO057
Product type
KP HCS T-MAX K45 C4 P16
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365011
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink