??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203575 - HCS-C MINI SEAL
Bill of material
PHOENIX CONTACT 2203575
MANUID
Product number of the Manufacturer
2203575
DESCSHORT
Short Description
Seal
DESCLONG
Long Description
Handheld housing, Seal set, length: 340 mm
MANUTYPEDESC
Manufacturer Type Description
HCS-C MINI SEAL
PREVIEW
Preview
INTNO
International product number
4055626474052
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
AAF040
net weight
0.003 kg
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626474052
AAW338
Manufacturer product designation
Seal
AAU734
Manufacturer product description
Sealing set without battery chamber, including cord and O-rings
AAU731
Manufacturer product family
HCS
AAO057
Product type
HCS-C MINI SEAL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink