??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203592 - HCS-T MEDIUM WIN 2,0 FR320X240
Bill of material
PHOENIX CONTACT 2203592
MANUID
Product number of the Manufacturer
2203592
DESCSHORT
Short Description
Washer/ring
DESCLONG
Long Description
Handheld housing, width: 70.9 mm
MANUTYPEDESC
Manufacturer Type Description
HCS-T MEDIUM WIN 2,0 FR320X240
PREVIEW
Preview
INTNO
International product number
4055626485348
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
70.900 mm
BAA351
color
Transparent
AAF040
net weight
0.012 kg
BAB577
depth
2 mm
BAB664
material
PMMA
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626485348
AAW338
Manufacturer product designation
Washer/ring
AAU734
Manufacturer product description
Acrylic glass, satin-finished, frame printed black, for display 128x64
AAO057
Product type
HCS-T MEDIUM WIN 2,0 FR320X240
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink