??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203598 - DCS 15,0 WIN 2,5 CLEAR
Bill of material
PHOENIX CONTACT 2203598
MANUID
Product number of the Manufacturer
2203598
DESCSHORT
Short Description
Washer/ring
DESCLONG
Long Description
Display carrier, width: 323 mm
MANUTYPEDESC
Manufacturer Type Description
DCS 15,0 WIN 2,5 CLEAR
PREVIEW
Preview
INTNO
International product number
4055626485409
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
323 mm
BAA020
height
250 mm
BAA351
color
Transparent
AAF040
net weight
0.265 kg
BAB577
depth
2.500 mm
BAB664
material
PMMA
AAB708
Housing for side-by-side mounting
No
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626485409
AAW338
Manufacturer product designation
Washer/ring
AAU734
Manufacturer product description
Acrylic glass, satin-finished, frame printed black, for display 800x480
AAU731
Manufacturer product family
DCS
AAO057
Product type
DCS 15,0 WIN 2,5 CLEAR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink