??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203733 - HCS-C/T M... D-FIX 2,8 SECND
Bill of material
PHOENIX CONTACT 2203733
MANUID
Product number of the Manufacturer
2203733
DESCSHORT
Short Description
Mounting set
DESCLONG
Long Description
Handheld housing
MANUTYPEDESC
Manufacturer Type Description
HCS-C/T M... D-FIX 2,8 SECND
PREVIEW
Preview
INTNO
International product number
4055626489025
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
25
AAF040
net weight
0.006 kg
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626489025
AAW338
Manufacturer product designation
Mounting set
AAU734
Manufacturer product description
Mounting set including spacer sleeves and screws, for display on second PCB or display plate
AAO057
Product type
HCS-C/T M... D-FIX 2,8 SECND
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73181499
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink