??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203743 - HCS-C MINI-P W-GLUE
Bill of material
PHOENIX CONTACT 2203743
MANUID
Product number of the Manufacturer
2203743
DESCSHORT
Short Description
Adhesive
DESCLONG
Long Description
Transfer adhesive for display window
MANUTYPEDESC
Manufacturer Type Description
HCS-C MINI-P W-GLUE
PREVIEW
Preview
INTNO
International product number
4055626485492
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
70.300 mm
AAF040
net weight
0.004 kg
BAB577
depth
0.200 mm
AAB708
Housing for side-by-side mounting
No
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626485492
AAW338
Manufacturer product designation
Adhesive
AAU734
Manufacturer product description
Transfer adhesive for display window
AAO057
Product type
HCS-C MINI-P W-GLUE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink