??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203744 - HCS-C MEDIUM L W-GLUE
Bill of material
PHOENIX CONTACT 2203744
MANUID
Product number of the Manufacturer
2203744
DESCSHORT
Short Description
Adhesive
DESCLONG
Long Description
Transfer adhesive for display window
MANUTYPEDESC
Manufacturer Type Description
HCS-C MEDIUM L W-GLUE
PREVIEW
Preview
INTNO
International product number
4055626485508
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAF016
width
71.700 mm
AAF040
net weight
0.004 kg
BAB577
depth
0.200 mm
AAB708
Housing for side-by-side mounting
No
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626485508
AAW338
Manufacturer product designation
Adhesive
AAU734
Manufacturer product description
Transfer adhesive for display window
AAO057
Product type
HCS-C MEDIUM L W-GLUE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink