??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203750 - DCS ADAPT CONNECT
Bill of material
PHOENIX CONTACT 2203750
MANUID
Product number of the Manufacturer
2203750
DESCSHORT
Short Description
Mounting brackets
DESCLONG
Long Description
Connection technology adapters
MANUTYPEDESC
Manufacturer Type Description
DCS ADAPT CONNECT
PREVIEW
Preview
INTNO
International product number
4055626485560
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
222.600 mm
AAF040
net weight
0.108 kg
BAB577
depth
11.200 mm
BAB664
material
Steel
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626485560
AAW338
Manufacturer product designation
Mounting brackets
AAU734
Manufacturer product description
Connection technology adapters
AAU731
Manufacturer product family
DCS
AAO057
Product type
DCS ADAPT CONNECT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73089059
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink