??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203751 - DCS B-PACK ENCL F 7035
Bill of material
PHOENIX CONTACT 2203751
MANUID
Product number of the Manufacturer
2203751
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
Additional battery pack housing for DCS 5.7-7.0
MANUTYPEDESC
Manufacturer Type Description
DCS B-PACK ENCL F 7035
PREVIEW
Preview
INTNO
International product number
4055626485577
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAG975
degree of protection
IP54
BAF016
width
79 mm
BAA020
height
113 mm
BAA351
color
light grey
AAF040
net weight
0.093 kg
BAB577
depth
30.300 mm
BAB664
material
ABS
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626485577
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
Additional battery pack housing for DCS 5.7-7.0
AAU731
Manufacturer product family
DCS
AAO057
Product type
DCS B-PACK ENCL F 7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85079080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink