??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203831 - DCS D-FIX 15,0
Bill of material
PHOENIX CONTACT 2203831
MANUID
Product number of the Manufacturer
2203831
DESCSHORT
Short Description
Mounting set
DESCLONG
Long Description
Display carrier, length: 259 mm, width: 347 mm
MANUTYPEDESC
Manufacturer Type Description
DCS D-FIX 15,0
PREVIEW
Preview
INTNO
International product number
4055626488868
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAF016
width
347 mm
AAF040
net weight
0.092 kg
BAB577
depth
15.900 mm
BAB664
material
aluminum
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626488868
AAW338
Manufacturer product designation
Mounting set
AAU734
Manufacturer product description
Mounting set including plate and screws, for display mounting
AAU731
Manufacturer product family
DCS
AAO057
Product type
DCS D-FIX 15,0
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink