??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203836 - HCS-C MEDIUM WIN 2,0 FR128X64L
Bill of material
PHOENIX CONTACT 2203836
MANUID
Product number of the Manufacturer
2203836
DESCSHORT
Short Description
Washer/ring
DESCLONG
Long Description
Handheld housing, width: 71.8 mm
MANUTYPEDESC
Manufacturer Type Description
HCS-C MEDIUM WIN 2,0 FR128X64L
PREVIEW
Preview
INTNO
International product number
4055626485591
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
71.800 mm
BAA020
height
44.800 mm
BAA351
color
Transparent
AAF040
net weight
0.011 kg
BAB577
depth
2 mm
BAB664
material
PMMA
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626485591
AAW338
Manufacturer product designation
Washer/ring
AAU734
Manufacturer product description
Acrylic glass, satin-finished, frame printed black, for display 128x64
AAO057
Product type
HCS-C MEDIUM WIN 2,0 FR128X64L
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39205100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink