您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2203849
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Mounting enclosure
Electronic enclosure
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/18/27/02/2203849.prj},{NB=2203849},{MANUID=2203849},{AAC820=-40},{AAC821=105},{BAF016=45.9},{BAA020=13.6},{AAF040=0.002},{BAB577=8.8},{AAO663=4055626472942},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100},{QUANTITYINT=10},{CTN=85389099},{AAO676=2203849},{DESCSHORT=Locking},{DESCLONG=DIN rail housing, 3U, Lock and Release system, width: 16.1 mm, height: 45.95 mm, depth: 8.8 mm, color: blue (5015)},{MANUTYPEDESC=HSC-LR 3U KIT 5015},{PREVIEW=../../../_pool_/bd/9d/87004_2000_int_04.png},{INTNO=4055626472942},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=19},{BAA351=Blue},{BAB664=Polyamide},{AAB708=Yes},{BAF785=untreated},{AAB709=closed},{BAD304=Yes},{BAD308=No},{AAB769=No},{AAC271=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203849 - HSC-LR 3U KIT 5015
Bill of material
PHOENIX CONTACT 2203849
MANUID
Product number of the Manufacturer
2203849
DESCSHORT
Short Description
Locking
DESCLONG
Long Description
DIN rail housing, 3U, Lock and Release system, width: 16.1 mm, height: 45.95 mm, depth: 8.8 mm, color: blue (5015)
MANUTYPEDESC
Manufacturer Type Description
HSC-LR 3U KIT 5015
PREVIEW
Preview
INTNO
International product number
4055626472942
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
19
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
105
°C
BAA351
color
Blue
BAF016
width
45.9
mm
BAA020
height
13.6
mm
AAF040
net weight
0.002
kg
BAB577
depth
8.8
mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626472942
AAW338
Manufacturer product designation
Locking
AAU734
Manufacturer product description
DIN rail housing, 3U, Lock and Release system, width: 16.1 mm, height: 45.95 mm, depth: 8.8 mm, color: blue (5015)
AAO057
Product type
HSC-LR 3U KIT 5015
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink