??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203865 - HCS-T MEDIUM DISPLAY PLATE
Bill of material
PHOENIX CONTACT 2203865
MANUID
Product number of the Manufacturer
2203865
DESCSHORT
Short Description
Fixing plate
DESCLONG
Long Description
Display plate for securing the display
MANUTYPEDESC
Manufacturer Type Description
HCS-T MEDIUM DISPLAY PLATE
PREVIEW
Preview
INTNO
International product number
4055626489056
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
30
BAF016
width
81 mm
BAA020
height
194 mm
AAF040
net weight
0.035 kg
BAB577
depth
2 mm
BAB664
material
PC (polycarbonate)
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626489056
AAW338
Manufacturer product designation
Fixing plate
AAU734
Manufacturer product description
Display plate for securing the display
AAO057
Product type
HCS-T MEDIUM DISPLAY PLATE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink