??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2203869 - HCS-C MAXI DISPLAY PLATE
Bill of material
PHOENIX CONTACT 2203869
MANUID
Product number of the Manufacturer
2203869
DESCSHORT
Short Description
Fixing plate
DESCLONG
Long Description
Handheld housing, width: 84.2 mm
MANUTYPEDESC
Manufacturer Type Description
HCS-C MAXI DISPLAY PLATE
PREVIEW
Preview
INTNO
International product number
4055626489087
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
30
BAF016
width
84.200 mm
BAA020
height
85.500 mm
BAA351
color
Transparent
AAF040
net weight
0.021 kg
BAB577
depth
2 mm
BAB664
material
PC (polycarbonate)
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626489087
AAW338
Manufacturer product designation
Fixing plate
AAU734
Manufacturer product description
Display plate for securing the display
AAO057
Product type
HCS-C MAXI DISPLAY PLATE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink