??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2213613-2
Bill of material
2213613-2
PN
Part Number
2213613-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2213613-2
TEINTERNALDESCRIPTION
TE Internal Description
CONNECTOR,BLADE & RECT 4 POS,SELECT GOLD
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Hermaphroditic Connector
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
PCBMOUNTORIENTATION
PCB Mount Orientation
Horizontal
NUMBEROFPOSITIONS
Number of Positions
4
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Co-Planar
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIALFINISH
Contact Mating Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUM
Contact Mating Area Plating Material Thickness
1.52 - 3.04 um
CONTACTTYPE
Contact Type
Hermaphroditic
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
6 A
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
MATINGALIGNMENT
Mating Alignment
Without
PCBMOUNTRETENTION
PCB Mount Retention
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCHMM
Centerline Pitch
4 mm
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
LCP
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 105 C
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Pocket tape on reel