??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
222141
Bill of material
222141
PN
Part Number
222141
DESC
Description
RF Connector F-Type Straight PCB Jack Through Hole 75 Ohm
BF
Body Finish
Tin
BM
Body Material
Brass
IMPEDANCE
Impedance
75
IM
Insulator Material
Polypropylene
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
2
TMAX
Temp Max
85
TMIN
Temp Min
-55
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Bright Tin
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
PCB - Through Hole
SC
Size Category
Miniature