??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2226920-2
Bill of material
2226920-2
PN
Part Number
2226920-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2226920-2
TEINTERNALDESCRIPTION
TE Internal Description
NETT WARRIOR RECEPTACLE
ASSEMBLYTYPE
Assembly Type
Electrical Connector
PRODUCTTYPE
Product Type
Connector Kit
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
SHELLSIZE
Shell Size
6
SHIELDED
Shielded
Yes
CONNECTORSTYLE
Connector Style
Receptacle
SHELLTYPE
Shell Type
Round Flange Receptacle
ACCESSORYCOLOR
Accessory Color
Black
PREWIRED
Prewired
No
NUMBEROFPOSITIONS
Number of Positions
6
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
6
PRELOADED
Preloaded
No
KEYING
Keying
Triple Key
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
Without
KEYINGPOLARIZEDPOSITIONLOCATIONS
Keying & Polarized Position Locations
Normal
FEEDTHROUGHTYPE
Feedthrough Type
No
ENTRYSTYLE
Entry Style
Rear Insertion
SHELLPLATINGMATERIAL
Shell Plating Material
Black Zinc Nickel
SHELLMATERIAL
Shell Material
Aluminum 6061-T6
INSULATIONMATERIAL
Insulation Material
LCP (Liquid Crystal Polymer)
HERMETICALLYSEALED
Hermetically Sealed
No
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Elastomer Sealed
SHIELDRATING
Shield Rating
100 - 10000 MHz
ORINGMATERIAL
O-Ring Material
Fluorosilicone
WEIGHTG
Weight
4.95 g
ENVIRONMENTALPROTECTION
Environmental Protection
With
POSITIVESTOPFERRULE
Positive Stop Ferrule
Without
PERIPHERALSEALMATERIAL
Peripheral Seal Material
Fluorosilicone Elastomer
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5 A
REVERSEGENDER
Reverse Gender
No
CONTACTTYPE
Contact Type
Socket
PCBMOUNTRETENTION
PCB Mount Retention
Without
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
POLARIZATIONCODE
Polarization Code
Normal
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGALIGNMENT
Mating Alignment
With
FLANGE
Flange
With
MATINGRETENTIONTYPE
Mating Retention Type
Push-Pull Self-Locking
ALIGNMENTKEYED
Alignment Keyed
Insert Clocking
ASSEMBLYLENGTHMM
Assembly Length
29.51 mm
WIRESIZEAWG
Wire Size
22 - 24 AWG
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-10 - 70 C [ 0 - 131 F ]
IPDUSTSEALINGLEVEL
IP Dust Sealing Level
5
FLUIDRESISTANCE
Fluid Resistance
Immersible
CIRCUITAPPLICATION
Circuit Application
Signal
DURABILITYRATINGCYCLES
Durability Rating
2000 Cycles
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
1
FIELDSERVICEABLE
Field Serviceable
No
POSITIONLOCATIONSOMITTED
Position Locations Omitted
All