??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2230013 - ECS-PM
Bill of material
PHOENIX CONTACT 2230013
MANUID
Product number of the Manufacturer
2230013
DESCSHORT
Short Description
Mounting brackets
DESCLONG
Long Description
Mounting set for mast mounting
MANUTYPEDESC
Manufacturer Type Description
ECS-PM
PREVIEW
Preview
INTNO
International product number
4055626461212
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
64
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
100 °C
AAF040
net weight
0.168 kg
AAB708
Housing for side-by-side mounting
No
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626461212
AAW338
Manufacturer product designation
Mounting brackets
AAU734
Manufacturer product description
Mounting set for mast mounting
AAO057
Product type
ECS-PM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink