??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pneumax
Description
2240.03.### - Right Endplates
Bill of material
2240.03.00
CODE
Ordering code
2240.03.00
C
Connections
FLUID
Fluid
Filtered air, with or without lubrication
PRESS
Pressure range
From vacuum to 10 bar
TEMP
Temperature
-5 / +50 °C
WEIGHT
Weight
174 g