??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
225-105J-52S
Bill of material
225-105J-52S
PN
Part Number
225-105J-52S
DESC
Description
RF Connector 2.2-5 Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm
BF
Body Finish
White Bronze
BM
Body Material
Brass
CG
Cable Group
SR1
CT
Cable Type
0.085-inch Conformable,0.086-inch Conformable,RG-405,Times Tflex 405,Belden 1671A
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
ISOLATED
Isolated
No
LPIM
Low PIM
Yes
FM
Frequency Max
20
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Silver
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
100
TS
Termination Style
Cable - Solder
SC
Size Category
Miniature