??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250023_1
Bill of material
2250023-1
PN
Part Number
2250023-1
DESC
Description
1X1, 4D143ET, 10/100, PoE, Tab Down, With LED
BRAND
Brand
TRP
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X1
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Down
OT
Operating Temperature
-40 to 85 °C
PR
PoE Rating
PoE 15W