??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250125-1
Bill of material
2250125-1
PN
Part Number
2250125-1
DESC
Description
RJ45 Over Dual USB 3.0, URG153, GIGABIT, With LED
BRAND
Brand
TRP
SPEED
Speed
1000BASET
NOP
Number of Ports
1X1 and 2 USB A
LED
Yes
LEDT
LED Type
G/G
HP
Height Profile
Standard
EMI
EMI Tabs
No
PC
Port Configuration
Tab Up and USB
OT
Operating Temperature
0 to 70 °C