??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250131-1
Bill of material
2250131-1
PN
Part Number
2250131-1
DESC
Description
2X2, S9HG153, GIGABIT, PoE+, OFFSET, With LED
BRAND
Brand
TRP
SPEED
Speed
1000BASET
NOP
Number of Ports
2X2
LED
Yes
LEDT
LED Type
GY/GY
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
PoEp 30W