??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250260_1
Bill of material
2250260-1
PN
Part Number
2250260-1
DESC
Description
2X2, 10G, 0 to 70oC, Lightpipe
BRAND
Brand
TRP
SPEED
Speed
10GBASE-T
NOP
Number of Ports
2X2
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
EMI
EMI Tabs
No
PC
Port Configuration
-
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
N/A