??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250337-1
Bill of material
2250337-1
PN
Part Number
2250337-1
DESC
Description
1x1, 10G, -40 to 85oC, GY/G, Tab Down, Low Profile
BRAND
Brand
TRP
SPEED
Speed
10GBASET
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
GY/G
HP
Height Profile
Low
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Down
OT
Operating Temperature
40 to 85 °C