??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250419-1
Bill of material
2250419-1
PN
Part Number
2250419-1
DESC
Description
1X1, 5G, 8HT01, GY/G Light Pipe, Tab Down| Low Profile, 0 to 70oC, RoHS
BRAND
Brand
TRP
SPEED
Speed
5G
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
GY/G
HP
Height Profile
Low
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Down
OT
Operating Temperature
0 to 70 °C