??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250508-1
Bill of material
2250508-1
PN
Part Number
2250508-1
DESC
Description
1x1, 10G, -40 to 85oC, 4PPoE 100W, GY, Tab Up
BRAND
Brand
TRP
SPEED
Speed
10GBASET
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
GY
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
40 to 85 °C
PR
PoE Rating
4PPoE 100W