??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250529-1
Bill of material
2250529-1
PN
Part Number
2250529-1
DESC
Description
2X6 2.5G 4PPoE 100W -40 to 85*C No LEDs
BRAND
Brand
TRP
NOP
Number of Ports
2X6
SPEED
Speed
2.5G
LED
No
LT
LED Type
None
HP
Height Profile
Standard
PC
Port Configuration
Stack
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
100W