??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250660-1
Bill of material
2250660-1
PN
Part Number
2250660-1
DESC
Description
2x2, 10G, -40 to 85ºC, 4PPoE 100W, Lghtpipe
BRAND
Brand
TRP
NOP
Number of Ports
2X2
PC
Port Configuration
-
SPEED
Speed
10GBASE-T
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
No
PR
PoE Rating
4PPoE 100W