??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250662-1
Bill of material
2250662-1
PN
Part Number
2250662-1
DESC
Description
1X1, 10G, 4PPoE 60W, Tab Up, -40 to 85ºC, GY/GY LEDs
BRAND
Brand
TRP
SPEED
Speed
10GBASE-T
OT
Operating Temperature
-40 to 85 °C
LED
Yes
LEDT
LED Type
GY/GY
NOP
Number of Ports
1X1
PR
PoE Rating
4PPoE 60W
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up