??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250681-1
Bill of material
2250681-1
PN
Part Number
2250681-1
DESC
Description
2X2, 10G, 4PPoE 60W, PRESSFIT, -40 to 85ºC, LighPipe
BRAND
Brand
TRP
SPEED
Speed
10GBASE-T
OT
Operating Temperature
-40 to 85 °C
LED
No
LEDT
LED Type
LP
NOP
Number of Ports
2X2
PR
PoE Rating
4PPoE 60W
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Stacked