??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250741-1
Bill of material
2250741-1
PN
Part Number
2250741-1
DESC
Description
2X2, 2.5G, 4PPoE, 100W, GY/GY LEDs
BRAND
Brand
TRP
NOP
Number of Ports
2X2
SPEED
Speed
2.5GBASE-T
LED
Yes
LEDT
LED Type
GY/GY
HP
Height Profile
Offset
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
4PPoE 100W