??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250744-1
Bill of material
2250744-1
PN
Part Number
2250744-1
DESC
Description
2X8, 2.5G, 4PPoE 60W, -40 to 85ºC, GO/GO LED
BRAND
Brand
TRP
NOP
Number of Ports
2X8
SPEED
Speed
2.5GBASE-T
LED
Yes
LEDT
LED Type
GO/GO
HP
Height Profile
Standard
PC
Port Configuration
Stacked
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
4PPoE 60W