??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250767-1
Bill of material
2250767-1
PN
Part Number
2250767-1
DESC
Description
2X6 MagJack® ICM, 5G, Stacked, -40 to 85ºC, GO/GO LEDs, 4PPoE 60W
BRAND
Brand
TRP
SPEED
Speed
5G
OT
Operating Temperature
-40 to 85 °C
LED
Yes
LEDT
LED Type
GO/GO
NOP
Number of Ports
2X6
PR
PoE Rating
4PPoE 60W
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Stacked