??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250865-1
Bill of material
2250865-1
PN
Part Number
2250865-1
DESC
Description
2X6, 10G, UPoE 60W, Pressfit 0 to 70ºC, NO LED
BRAND
Brand
TRP
NOP
Number of Ports
2X6
SPEED
Speed
10GBASE-T
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
4PPoE 60W