??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
225664 - LKRA-VPA 101G-FA-GS12
Bill of material
225664
LKRA_VPA_101G_FA_GS12
LKRA-VPA 101G-FA-GS12
MANUID
Article number of the manufacturer
225664
DESCSHORT
Short description
LKRA-VPA 101G-FA-GS12
EAN
4047526225667
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
32 mm
LAGER
plain bore
TRAGF3KMH
Load capacity at 3 km/h
110 kg
TRAGF4KMH
Load capacity at 4 km/h
110 kg
HEIGHT
Total height
133 mm
PLATTE
Plate size
57 mm
WEIGHT
Unit weight (kg)
0.660 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
high-quality nylon 6
PRODUKTTYP
Product type
swivel castor
FARBELAUFB
Colour tread
grey
FARBERADK
Colour wheel centre
black
TEMPMAX
Temperature resistance max (°C)
60 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
80 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no