您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
2274678-1
TE Connectivity
Connectors
PCB Connectors_new
Backplane Connectors
High Speed Backplane Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/backplane_connectors/high_speed_connectors/2274678_1.prj},{NB=2274678-1},{PN=2274678-1},{NUMBEROFSIGNALPOSITIONS=16},{NUMBEROFPAIRS=8},{NUMBEROFPOSITIONS=16},{NUMBEROFROWS=4},{NUMBEROFCOLUMNS=4},{NUMBEROFGROUNDPOSITIONS=8},{OPERATINGVOLTAGEVAC=250},{SHA256=cx8H0nT+08vFj98tvZ7zqr3v6bUf3ixwobOPtqRWGTY=},{INAME=22746782d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2274678-1
Bill of material
2274678-1
PN
Part Number
2274678-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2274678-1
TEINTERNALDESCRIPTION
TE Internal Description
HM-ZD 2PR HDR 16P 2.5MM
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORSTYLE
Connector Style
Header
SHROUDSTYLE
Shroud Style
Partially Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
16
NUMBEROFPAIRS
Number of Pairs
8
NUMBEROFPOSITIONS
Number of Positions
16
NUMBEROFROWS
Number of Rows
4
NUMBEROFCOLUMNS
Number of Columns
4
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
GUIDELOCATION
Guide Location
Unguided
NUMBEROFGROUNDPOSITIONS
Number of Ground Positions
8
OPERATINGVOLTAGEVAC
Operating Voltage
250
VAC
DATARATEGBS
Data Rate
<=12
Gbs
SHIELDMATERIAL
Shield Material
Phosphor Bronze
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.7
A
CONTACTLAYOUT
Contact Layout
Matrix
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.5 mm [ .098 in ]
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Guide Lugs
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Gray
HOUSINGMATERIAL
Housing Material
Polyester - GF
CENTERLINEPITCH
Centerline
2.5 mm [ .098 in ]
Pitch
CONNECTORWIDTH
Connector Width
15.43 mm [ .607 in ]
CONNECTORHEIGHT
Connector Height
13.4 mm [ .527 in ]
ROWTOROWSPACING
Row-to-Row Spacing
1.5 mm [ .059 in ]
CONNECTORLENGTH
Connector Length
9.95 mm [ .391 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 105 C [ -85 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tube