??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2278076 - ME BUS FE CONTACT
Bill of material
PHOENIX CONTACT 2278076
MANUID
Product number of the Manufacturer
2278076
DESCSHORT
Short Description
Functional ground contact
DESCLONG
Long Description
DIN rail housing, FE contact, width: 5 mm, height: 15.25 mm, depth: 9.5 mm, color: silver
MANUTYPEDESC
Manufacturer Type Description
ME BUS FE CONTACT
PREVIEW
Preview
INTNO
International product number
4046356283885
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
9.5 mm
BAA020
height
15.2 mm
AAF040
net weight
0.001 kg
BAB577
depth
9.5 mm
BAB664
material
Steel, tin-plated
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4046356283885
AAW338
Manufacturer product designation
Functional ground contact
AAU734
Manufacturer product description
DIN rail housing, FE contact, width: 5 mm, height: 15.25 mm, depth: 9.5 mm, color: silver
AAO057
Product type
ME BUS FE CONTACT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369095
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink