??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2279046 - ME PS-22,5 FKCT TRANS
Bill of material
PHOENIX CONTACT 2279046
MANUID
Product number of the Manufacturer
2279046
DESCSHORT
Short Description
Components of electronic housing
DESCLONG
Long Description
Ejector for COMBICON plug
MANUTYPEDESC
Manufacturer Type Description
ME PS-22,5 FKCT TRANS
PREVIEW
Preview
INTNO
International product number
4046356179683
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAF016
width
22 mm
BAA020
height
4.200 mm
BAA351
color
Transparent
AAF040
net weight
0.001 kg
BAB577
depth
18.100 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4046356179683
AAW338
Manufacturer product designation
Components of electronic housing
AAU734
Manufacturer product description
Ejector for COMBICON plug
AAU731
Manufacturer product family
ME PS
AAO057
Product type
ME PS-22,5 FKCT TRANS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink