??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2279279 - ME 22,5 PLATE-MSTBO KMGY
Bill of material
PHOENIX CONTACT 2279279
MANUID
Product number of the Manufacturer
2279279
DESCSHORT
Short Description
Insertion plate
DESCLONG
Long Description
DIN rail housing, Fitted cover for ME upper parts ME...OTP...MSTBO..., width: 20 mm, height: 54 mm, depth: 4.75 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
ME 22,5 PLATE-MSTBO KMGY
PREVIEW
Preview
INTNO
International product number
4046356299527
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAG975
degree of protection
IP20
BAF016
width
20 mm
BAA020
height
54 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.002 kg
BAB577
depth
4.750 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4046356299527
AAW338
Manufacturer product designation
Insertion plate
AAU734
Manufacturer product description
DIN rail housing, Fitted cover for ME upper parts ME...OTP...MSTBO..., width: 20 mm, height: 54 mm, depth: 4.75 mm, color: light grey (7035)
AAO057
Product type
ME 22,5 PLATE-MSTBO KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink