??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2279318 - ME B-SA/NS 35 BU
Bill of material
PHOENIX CONTACT 2279318
MANUID
Product number of the Manufacturer
2279318
DESCSHORT
Short Description
Cover
DESCLONG
Long Description
DIN rail housing, For ME-BUS connector side (female side), width: 14.5 mm, height: 91.1 mm, depth: 17.9 mm, color: blue (5015)
MANUTYPEDESC
Manufacturer Type Description
ME B-SA/NS 35 BU
PREVIEW
Preview
INTNO
International product number
4046356302289
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAG975
degree of protection
IP20
BAF016
width
14.500 mm
BAA020
height
91.100 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Blue
AAF040
net weight
0.005 kg
BAB577
depth
17.900 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4046356302289
AAW338
Manufacturer product designation
Cover
AAU734
Manufacturer product description
Terminal cover, 1 strip covers up to 12 terminal points, for ME-BUS male side, (female side)
AAO057
Product type
ME B-SA/NS 35 BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
250
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink