??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2285302 - SFL (2,8-0,8)D32
Bill of material
PHOENIX CONTACT 2285302
MANUID
Product number of the Manufacturer
2285302
DESCSHORT
Short Description
Socket strip
DESCLONG
Long Description
19" socket strip, color: green, contact surface: Tin, number of positions: 32, product range: SFL (2,8-0,8), pitch: 0 mm, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
SFL (2,8-0,8)D32
PREVIEW
Preview
INTNO
International product number
4017918055905
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
BAF016
width
95 mm
BAA020
height
27.600 mm
AAF040
net weight
0.029 kg
BAB577
depth
10.600 mm
AAC194
Type of packaging
Cardboard
AAZ327
Grid dimensions 1
0 mm
AAZ354
Recommended drill hole diameter pin
2.800 mm
BAA097
color of housing
green
AAO663
GTIN
4017918055905
AAW338
Manufacturer product designation
Socket strip
AAU734
Manufacturer product description
19" socket strip, color: green, contact surface: Tin, number of positions: 32, product range: SFL (2,8-0,8), pitch: 0 mm, type of packaging: packed in cardboard
AAU731
Manufacturer product family
SFL (2,8-0,8)
AAO057
Product type
SFL (2,8-0,8)D32
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink