??
Catalog navigation
下載CAD模型
沒有和該零件有關的生成操作
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2285331 - SFL (2,8-0,8)F32/ZB
Bill of material
PHOENIX CONTACT 2285331
MANUID
Product number of the Manufacturer
2285331
DESCSHORT
Short Description
Socket strip
DESCLONG
Long Description
19" socket strip, color: green, contact surface: Tin, number of positions: 32, product range: SFL (2,8-0,8), pitch: 0 mm, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
SFL (2,8-0,8)F32/ZB
PREVIEW
Preview
INTNO
International product number
4017918055936
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
BAF016
width
95 mm
BAA020
height
28.600 mm
AAF040
net weight
0.035 kg
BAB577
depth
14.800 mm
AAC194
Type of packaging
Cardboard
AAZ327
Grid dimensions 1
0 mm
AAZ354
Recommended drill hole diameter pin
2.800 mm
BAA097
color of housing
green
AAO663
GTIN
4017918055936
AAW338
Manufacturer product designation
Socket strip
AAU734
Manufacturer product description
19" socket strip, color: green, contact surface: Tin, number of positions: 32, product range: SFL (2,8-0,8), pitch: 0 mm, type of packaging: packed in cardboard
AAU731
Manufacturer product family
SFL (2,8-0,8)
AAO057
Product type
SFL (2,8-0,8)F32/ZB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink