??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2285580 - FRONT-SFL 2,5/F32/ZD
Bill of material
PHOENIX CONTACT 2285580
MANUID
Product number of the Manufacturer
2285580
DESCSHORT
Short Description
Socket strip
DESCLONG
Long Description
19" socket strip, color: green, contact surface: Tin, number of positions: 32, product range: FRONT-SFL 2,5, pitch: 0 mm, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
FRONT-SFL 2,5/F32/ZD
PREVIEW
Preview
INTNO
International product number
4017918055981
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAF016
width
95 mm
BAA020
height
35.300 mm
AAF040
net weight
0.196 kg
BAB577
depth
30.100 mm
AAC194
Type of packaging
Cardboard
AAZ327
Grid dimensions 1
0 mm
AAZ354
Recommended drill hole diameter pin
2.800 mm
BAA097
color of housing
green
AAO663
GTIN
4017918055981
AAW338
Manufacturer product designation
Socket strip
AAU734
Manufacturer product description
19" socket strip, color: green, contact surface: Tin, number of positions: 32, product range: FRONT-SFL 2,5, pitch: 0 mm, type of packaging: packed in cardboard
AAU731
Manufacturer product family
FRONT-SFL 2,5
AAO057
Product type
FRONT-SFL 2,5/F32/ZD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink