??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
2302/2303/2304 -R
Bill of material
2302-2C-R
MODEL
Model no.
PS
Port size
OPT
Option
A
81 mm
B
82 mm
C
25 mm
D
27 mm
E
67.5 mm
F
56 mm
G
- mm
H
- mm
I
4-φ5.6 through mm
J
φ67 mm
K
4.6 mm
INFOTEXT
Infotext
Dimensions