??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2302317-1
Bill of material
2302317-1
PN
Part Number
2302317-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2302317-1
TEINTERNALDESCRIPTION
TE Internal Description
RA ASSY, 7 Row, Cent DP, MULTIGIG RT 2-S
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORSTYLE
Connector Style
Plug
SHROUDSTYLE
Shroud Style
Unshrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SIGNALARRANGEMENT
Signal Arrangement
Differential
APPLIEDTOPRINTEDCIRCUITBOARDTYPE
Applied to Printed Circuit Board Type
Daughtercard
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
8
NUMBEROFPAIRS
Number of Pairs
32
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
NUMBEROFPOSITIONS
Number of Positions
112
NUMBEROFROWS
Number of Rows
7
NUMBEROFCOLUMNS
Number of Columns
16
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
GUIDELOCATION
Guide Location
Unguided
CARDSLOTCENTERLINE
Card Slot Centerline
20.3 mm [ .8 in ]
NUMBEROFGROUNDPOSITIONS
Number of Ground Positions
40
NUMBEROFDIFFERENTIALPAIRSPERCOLUMN
Number of Differential Pairs per Column
2
DIFFERENTIALIMPEDANCEOHM
Differential Impedance
100 Ohm
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGMATERIAL
Housing Material
LCP - GF (Liquid Crystal Polymer)
CENTERLINEPITCH
Centerline
1.8 mm [ .075 in ] Pitch
NUMBEROFSHROUDEDSIDES
Number of Shrouded Sides
2
ROWTOROWSPACING
Row-to-Row Spacing
1.35 mm [ .053 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal