??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
2305500 - Capacitive Sensor
Bill of material
2305500
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
2305500
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Operating voltage 20…250 VAC, Rated switching distance 7.5 mm, Flush, Cable length 2 m, M18 × 1 threaded barrel, Plastic, PA12‐GF30, Fine adjustment via potentiometer, AC 2-wire, 20…250 VAC, NO contact, Cable connection
EAN
4047101088267
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC5-S18-AZ3X
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
60 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
Combi S18
MUT
Number of housing nuts
2
ANS
CAD parameter 8
Kabel
DSA
Diameter of connector adapter
16.700 mm
LED
Number of LED holes
1
EKT
Type of end cap
2
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink